??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAW Z01AC-UAD50B-DP03-K
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BAW Z01AC-UAD50B-DP03-K
VERF
Availability
Available
BC
Order code
BAW003E
TC
Artikelbezeichnung
BAW Z01AC-UAD50B-DP03-K
PX
Product view
41331_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Abstandssensoren
BFORM
Style
block style
W
Gewicht
0.067 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 38.5 x 14 x 17 mm, Style Housing = block style, Installation = non-flush, Range = 1...5 mm, Analog output = Analog, voltage 0…10 V Analog, temperature, Output characteristic = falling on approach, Limit frequency –3 dB = 1000 Hz, Repeat accuracy per BWN = ±10 µm, Non-linearity max. = ±120 µm, Housing material = Aluminium, Anodized, Material sensing surface = PA 12, Connection = Cable, 3.00 m, PUR, Operating voltage Ub = 15...30 VDC, Ambient temperature = -10...60 °C, IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.